3.1 LoRaWAN Connection Type
In the LoRaWAN connection type, the scenarios are based on the Class A device.
Note: For more details
regarding the device classes, refer to the LoRaWAN®
1.0.4 Specification Package.
The LoRaWAN connection type captures the following list of scenarios:
- Initialization
- Join procedure
- Uplink data transmission
- Downlink data reception
- Sleep mode operation
- PDS mode operation