3.2.2 Data Reception
This section captures the power profile of the WLR089 device measured during the data reception and highlights the profile on the following scenarios.
- Continuous Reception mode at bandwidth 125 kHz
- Continuous Reception mode at bandwidth 250 kHz
The following table provides the power consumption values obtained in each of the data reception scenarios.
|
Attribute |
Continuous Reception Window | Units | |
|---|---|---|---|
|
At Bandwidth – 125 kHz |
At Bandwidth – 250 kHz | ||
|
Total duration |
1042 |
1045 | ms |
|
Average current |
13.75 |
14.46 | mA |
|
Peak current |
13.98 |
14.80 | mA |
|
Total charge |
14327.5 |
15110.7 | mA×ms |