3.2 LoRa Modulation Connection Type
This section captures the power profile of the WLR089 device under LoRa connection type communication and highlights the profile on the following scenarios:
- Data Transmission
- Data Reception
The following table provides the radio attribute settings considered to profile the data transmission and data reception scenarios under the LoRa modulation connection type.
|
Attribute |
Setting Value |
Command Used |
|---|---|---|
|
Modulation |
LoRa (default) |
|
|
Frequency |
868100000 (default) |
|
|
Spreading factor |
SF7 (default) |
|
|
Preamble length |
8 (default) |
|
|
Coding rate |
4/5 (default) |
|
|
afcbw |
41.7 (default) |
|
|
CRC |
on (default) |
|
|
Rxbw |
25 (default) |
|
|
IQI |
off (default) |
|
|
PA BOOST (pa) |
off (default) |
|
|
Sync |
34 (default) |
|
|
Bandwidth (bw) |
125 kHz (data transmission scenario and data reception scenario 1) default |
|
|
250 kHz (data reception scenario 2) |
| |
|
TX power (pwr) |
1 (data reception scenario 1 and data reception scenario 2) default |
|
|
15 (data transmission scenario) |
|
|
TX Power Setting |
Output Power (dBm) |
|---|---|
|
1 |
-0.6 |
|
15 |
14.1 |
For more details on the actual output power to the TX power setting value, refer to the SAM R34/R35 and WLR089U0 Radio Utility Commands Reference Manual (DS70005376).