3.1.5 Sleep Mode Operation
This section captures the power profile of the WLR089 device
measured during the Standby Sleep mode under various clock sources for the RTC and the main
clock. The following plots illustrate the power consumption values captured during the Standby
Sleep mode with various clock sources used for the RTC and main clock.
- Case 1
- Main clock source (GCLK0) – DFLL (pre-scaled to 8 MHZ with XOSC32K as a reference)
- RTC clock source – XOSC32K
Figure 3-70. Standby Sleep Mode Operation with DFLL Source to Main Clock and XOSC32K Source to RTC
- Case 2
- Main clock source (GCLK0) – DFLL (pre-scaled to 8 MHZ with XOSC32K as reference)
- RTC clock source – ULP32K
Figure 3-71. Standby Sleep Mode Operation with ULP32K Source to RTC and DFLL Source to Main Clock
- Case 3
- Main clock source – OSC16M
- RTC clock source – ULP32K
Figure 3-72. Standby Sleep mode Operation with ULP32K Source to RTC and OSC16M Source to Main Clock
The following table provides the consumption values during the Standby Sleep modes under various clock sources captured in the above plots.
|
Attribute |
Measured Value | ||
|---|---|---|---|
|
Case 1 |
Case 2 |
Case 3 | |
|
Total duration (ms) |
984.7 |
958.1 |
964.0 |
|
Average current (mA) |
0.002076 |
0.001848 |
0.001866 |
|
Peak current (mA) |
0.06495 |
0.07164 |
0.06755 |
|
Total charge (mA×ms) |
2.045 |
1.78 |
1.79 |