7.3 Evaluation Kits

Microchip Curiosity Nano Explorer Evaluation Kit

The Microchip Curiosity Nano Explorer lives up to its name by providing extensive on-board features that allow users to explore and experiment with the microcontroller peripherals of their Curiosity Nano development board. It also serves as an ideal platform for becoming familiar with Microchip’s software offerings, including MPLAB® Code Configurator (MCC).

Web Page: http://www.microchip.com/DevelopmentTools/ProductDetails/PartNO/EV58G97A

Get the Kit: http://www.microchipdirect.com/dev-tools/EV58G97A

For additional information, refer to the Curiosity Nano Explorer User Guide.