24.7.7 Event Control

Table 24-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x18
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CFDEO 
Access RW 
Reset 0 

Bit 0 – CFDEO Clock Failure Detector Event Output Enable

This bit controls whether the Clock Failure Detector event output is enabled and an event will be generated when the CFD detects a clock failure.
Note: To prevent false event generation, the CFDEO bit must be set or cleared only when the XOSC32K is Disabled, (i.e. XOSC32K.ENABLE=0).
ValueDescription
0Clock Failure Detector Event output is disabled, no event will be generated.
1Clock Failure Detector Event output is enabled, an event will be generated.