24.7.4 Power and Clocks Status

Table 24-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x0C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     XOSC32KSWXOSC32KFAIL XOSC32KRDY 
Access RRR 
Reset 000 

Bit 3 – XOSC32KSW XOSC32K Clock switch

Note: This bit is set by hardware if a 32.768kHz clock fail detect occurs and clock fail detect is enabled, (i.e. CFDCTRL.CFDEN =1 and INTFLAG.XOSC32KFAIL=1 or STATUS.XOSC32KFAIL=1).
ValueDescription
0XOSC32K is not switched and the clock source is provided by the external 32.768kHz oscillator source.
1XOSC32K is switched to the internal OSCULP32K oscillator clock. Both 32.768kHz and 1.024kHz outputs of the XOSC32K are replaced by the respective OSCULP32K 32 kHz and 1 kHz outputs to the respective logic modules.

Bit 2 – XOSC32KFAIL XOSC32K Clock Failure Detector

Note: This bit is set by hardware if a 32.768kHz clock fail detect occurs and clock fail detect is enabled, (i.e. CFDCTRL.CFDEN =1 and INTFLAG.XOSC32KFAIL=1).
ValueDescription
0No XOSC32K 32.768kHz clock fail detection.
1XOSC32K 32.768kHz external crystal/clock fail detect. Hardware clock switch will be initiated to OSCULP32K oscillator clocks.

Bit 0 – XOSC32KRDY XOSC32K Ready

Note: This bit is set and cleared by hardware based on the status of the of the active XOSC32K 32.768kHz clock source.
ValueDescription
0XOSC32K is not ready.
1XOSC32K is stable and ready to be used as a clock source.