27.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| RTC_IN[N-1:0] | Tamper Detection Input | Digital input |
| RTC_OUT[N-1:0] | Tamper Detection Output | Digital output |
Note: For this device, the number of tampers, N=8.
| Signal | Description | Type |
|---|---|---|
| RTC_IN[N-1:0] | Tamper Detection Input | Digital input |
| RTC_OUT[N-1:0] | Tamper Detection Output | Digital output |
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.