37.6.7 REGISTER ACCESS PROTECTION
The following registers are write-protected:
- CTRLA - Control A Register
- CTRLB - Control B Register
- INTENCLR - Interrupt Enable Clear Register
- INTENSET - Interrupt Enable Set Register
- INTFLAGSET - Interrupt Flag Software Set Register
When the write protection is enabled, any attempt to write these registers will be discarded. These registers are marked as "write-protected".
M_CAN and TSU extension support specific write-protection mechanism. Configuration registers are accessible only when CCCR.INIT = 1 and CCCR.CCE are set. Some other registers are accessible when CCCR.CCE = 0. No interrupts or peripheral errors are generated when an access to a "protectedwrite" register is detected, and the protection is active.