37.6.6 Extended Message ID Filter Element
Up to 64 filter elements can be configured for 29-bit extended IDs. When accessing an Extended Message ID Filter element, its address is the Filter List Extended Start Address XIDFC.FLESA bits (XIDFC <15:0>) plus two times the index of the filter element (0…63).