17.2 Features

The following are key features of the MCRAMC:

Embedded Characteristics:

  • 8 AHB ports and up to 2 RAM channels provide for 100% bandwidth across all AHB ports
  • Burst support
  • 32-bit/64-bit memory access
  • ECC support:
    • SEC DED
    • ECC on 32-bit/64-bit words
    • Byte write support with read modify write
    • AHB error response on DED
    • Fault Injection