8.3 Device Startup
This section summarizes the PIC32CM SG00 device startup sequence which starts after device power up. After power up, the device is kept in reset until the power has stabilized throughout the device. Once AVDD/VDDIO/VDDF and VDDCORE (BU, RAM, and SWn) voltages reach a stable value, the internal reset is released.