34.6.1 Principle of Operation

The Event System consists of several channels which route the internal events from peripherals (generators) to other internal peripherals or I/O pins (users). Each event generator can be selected as source for multiple channels, but a channel cannot be set to use multiple event generators simultaneously.

A channel path can be configured in asynchronous or resynchronized mode of operation. The mode of operation must be selected based on the requirements of the application.

When using a resynchronized path, the Event System includes options to transfer events to users when rising, falling, or both edges are detected on event generators.

For additional information, refer to the Channel Path section of this chapter.