28.7.6 Debug Control

Name: DBGCTRL
Offset: 0x0D
Reset: 0x00
Property: PAC Write Protection

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Run

This bit is not reset by a software reset.

This bit controls the functionality when the CPU is halted by an external debugger.

ValueDescription
0 The DMAC is halted when the CPU is halted by an external debugger.
1 The DMAC continues normal operation when the CPU is halted by an external debugger.