28.7.7 QOS Control

Name: QOSCTRL
Offset: 0x0E
Reset: 0x2A
Property: PAC Write Protection

Bit 76543210 
   WRBQOS[1:0]FQOS[1:0]   
Access R/WR/WR/WR/W 
Reset 1010 

Bits 5:4 – WRBQOS[1:0] Write-Back Quality of Service

These bits define the memory priority access during the write-back operation.

ValueNameDescription
0x0 DISABLE Background (no sensitive operation)
0x1 LOW Sensitive Bandwidth
0x2 MEDIUM Sensitive Latency
0x3 HIGH Critical Latency

Bits 5:4 – DQOS[1:0] Data Transfer Quality of Service

These bits define the memory priority access during the data transfer operation.

ValueNameDescription
0x0 DISABLE Background (no sensitive operation)
0x1 LOW Sensitive Bandwidth
0x2 MEDIUM Sensitive Latency
0x3 HIGH Critical Latency

Bits 3:2 – FQOS[1:0] Fetch Quality of Service

These bits define the memory priority access during the fetch operation.

ValueNameDescription
0x0 DISABLE Background (no sensitive operation)
0x1 LOW Sensitive Bandwidth
0x2 MEDIUM Sensitive Latency
0x3 HIGH Critical Latency