30.10.7 Hibernate Configuration

Table 30-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HIBCFG
Offset: 0x09
Reset: 0x04
Property: RW

Bit 76543210 
      LPRAM   
Access R/W 
Reset 1 

Bit 2 – LPRAM Low Power RAM Enable

ValueDescription
0x0RAM is not retained in hibernate when Low-Power mode is active
0x1RAM is retained in hibernate when Low-Power mode is active