36.6.4.3.11 Debug Operation
When the CPU is halted in Debug mode, this peripheral will continue normal operation. If the peripheral is configured to require periodic service by the CPU through interrupts or similar, improper operation or data loss may result during debugging.
This peripheral can be forced to halt operation during debugging - refer to the Debug Control (DBGCTRL) register for details.