12.4.1 Boot Configuration
The BOOTCFG1 and BOOTCFG1A Boot configuration pages contain the following:
- Configuration settings
- Security settings
- Firmware metadata
The BOOTCFG1 and BOOTCFG1A share the same mapping and must be programmed identically. The redundant copy allows the copy to switch to the second page if an error is found in the first one.
The BOOTCFG page mapping is detailed in the following table:
| Page | Address Range | Description |
|---|---|---|
| BOOTCFG1A | 0x0A000000 | Firmware Meta Data |
| 0x0A0007FF | ||
| 0x0A000800 | Registers | |
| 0x0A0008D0 | ||
| BOOTCFG1 | 0x0A002000 | Firmware Meta Data |
| 0x0A0027FF | ||
| 0x0A002800 | Registers | |
| 0x0A0028D0 |