10.1.4 Interrupt Handling
As a general rule, interrupt flags must be cleared and then read back to confirm they are cleared before exiting the interrupt routine to avoid double interrupts.
As a general rule, interrupt flags must be cleared and then read back to confirm they are cleared before exiting the interrupt routine to avoid double interrupts.
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.