10.1.1 Registers Properties

Registers can be 8, 16, or 32 bits wide. Atomic 8-bit, 16-bit, and 32-bit accesses are supported. In addition, the 8-bit quarters and 16-bit halves of a 32-bit register, and the 8-bit halves of a 16-bit register can be accessed directly.

PAC Write-Protection Register Property

Some registers are optionally write-protected by the Peripheral Access Controller (PAC). The PAC write protection is denoted by the "PAC Write-Protection" property in each individual register description. For additional information, refer to the PAC - Peripheral Access Controller.

Read-Synchronized, Write-Synchronized Register Property

Some registers (or bit fields within a register) require synchronization when read and/or written. Synchronization is denoted by the "Read-Synchronized” (bits) and "Write-Synchronized” (bits) property in each individual register description. For additional information, refer to the Register Synchronization.

Enable-Protected Register Property

Some registers (or bit fields within a register) can only be written when the peripheral is disabled. Such protection is denoted by the "Enable-Protected” (bits) property in each individual register description.

Bit field Access Properties

The access properties of bit fields within a register are defined as follows:

Table 10-1. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——