26.7.6 Interrupt Enable Clear Register

Table 26-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x08
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       WINMONDONE 
Access R/WR/W 
Reset 00 

Bit 1 – WINMON Window Monitor Interrupt Disable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Window Monitor Interrupt Enable bit, which disables the Window Monitor interrupt.

ValueDescription
0The Window Monitor interrupt is disabled.
1The Window Monitor interrupt is enabled.

Bit 0 – DONE Measurement Done Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Measurement Done Interrupt Enable bit, which disables the Measurement Done interrupt.

ValueDescription
0The Measurement Done interrupt is disabled.
1The Measurement Done interrupt is enabled.