26.7.5 Event Control Register

Table 26-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x06
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
   WINMONEODONEEO  STARTINVSTARTEI 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 5 – WINMONEO Window Monitor Event Out

ValueDescription
0Window Monitor event output is disabled and an event will not be generated.
1Window Monitor event output is enabled and an event will be generated.

Bit 4 – DONEEO Measurement Done Event Out

ValueDescription
0Measurement Done event output is disabled and an event will not be generated.
1Measurement Done event output is enabled and an event will be generated.

Bit 1 – STARTINV Start Measurement Event Invert Enable

ValueDescription
0Start event input source is not inverted.
1Start event input source is inverted.

Bit 0 – STARTEI Start Measurement Event Input Enable

ValueDescription
0A new measurement will not be triggered on any incoming event.
1A new measurement will be triggered on any incoming event.