37.1 Extended Message ID Filter Element 0

Table 37-94. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: F0
Offset: 0x000
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 EFEC[2:0]EFID1[28:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 EFID1[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 EFID1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EFID1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:29 – EFEC[2:0] Extended Filter Element Configuration

All enabled filter elements are used for acceptance filtering of extended frames. Acceptance filtering stops at the first matching enabled filter element or when the end of the filter list is reached. If EFEC = “100”, “101”, or “110” a match sets interrupt flag IR.HPM and, if enabled, an interrupt is generated. In this case register HPMS is updated with the status of the priority match.

ValueNameDescription
0DISABLEDisable filter element
1STF0MStore in Rx FIFO 0 if filter match
2STF1MStore in Rx FIFO 1 if filter match
3REJECTReject ID if filter match
4PRIORITYSet priority if filter match
5PRIF0MSet priority and store in FIFO 0 if filter match
6PRIF1MSet priority and store in FIFO 1 if filter match
7STRXBUFStore into Rx Buffer or as debug message, configuration of EFT[1:0] ignored

Bits 28:0 – EFID1[28:0] Extended Filter ID 1

First ID of extended ID filter element.

When filtering for Rx Buffers or for debug messages this field defines the ID of a extended mesage to be stored. The received identifiers must match exactly, only XIDAM masking mechanism is used.