37.2 Extended Message ID Filter Element 1

Table 37-95. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: F1
Offset: 0x004
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 EFT[1:0] EFID2[28:24] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 EFID2[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 EFID2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EFID2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:30 – EFT[1:0] Extended Filter Type

This field defines the extended filter type.

ValueNameDescription
0RANGEMRange filter from EFID1 to EFID2
1DUALDual ID filter for EFID1 or EFID2
2CLASSICClassic filter
3RANGERange filter from EFID1 to EFID2 with no XIDAM mask

Bits 28:0 – EFID2[28:0] Extended Filter ID 2

This bit field has a different meaning depending on the configuration of EFEC.

1) EFEC = “001” ... “110” Second ID of standard ID filter element.

2) EFEC = “111” Filter for Rx Buffers or for debug messages.

EFID2[10:9] decides whether the received message is stored into an Rx Buffer or treated as message A, B, or C of the debug message sequence.

00 = Store message into an Rx Buffer

01 = Debug Message A

10 = Debug Message B

11 = Debug Message C

EFID2[8:6] is reserved for future usage. EFID2[5:0] defines the offset to the Rx Buffer Start Address RXBC.RBSA for storage of a matching message.