28.5 Next Descriptor Address

Table 28-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DESCADDR
Offset: 0x0C
Reset: None
Property: RW

The DESCADDR register offset is relative to (BASEADDR or WRBADDR) + Channel Number * 0x10

Bit 3130292827262524 
 DESCADDR[31:24] 
Access  
Reset  
Bit 2322212019181716 
 DESCADDR[23:16] 
Access  
Reset  
Bit 15141312111098 
 DESCADDR[15:8] 
Access  
Reset  
Bit 76543210 
 DESCADDR[7:0] 
Access  
Reset  

Bits 31:0 – DESCADDR[31:0] Next Descriptor Address

This bit group holds the SRAM address of the next descriptor. The value must be 128-bit aligned. If the value of this SRAM register is 0x00000000, the transaction will be terminated when the DMAC tries to load the next transfer descriptor.