28.4 Block Transfer Destination Address

Table 28-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DSTADDR
Offset: 0x08
Reset: None
Property: RW

The DSTADDR register offset is relative to (BASEADDR or WRBADDR) + Channel Number * 0x10

Bit 3130292827262524 
 DSTADDR[31:24] 
Access  
Reset  
Bit 2322212019181716 
 DSTADDR[23:16] 
Access  
Reset  
Bit 15141312111098 
 DSTADDR[15:8] 
Access  
Reset  
Bit 76543210 
 DSTADDR[7:0] 
Access  
Reset  

Bits 31:0 – DSTADDR[31:0] Transfer Destination Address

This bit group holds the destination address corresponding to the last beat transfer address in the block transfer.