36.5.4.2.2 Clock Generation and Selection
For synchronous and asynchronous modes, the clock used for shifting and sampling data can be generated internally by the SERCOM Baud Rate Generator or supplied externally through the XCK line.
The synchronous mode is selected by writing a '1' to the Communication Mode bit in the Control A register (CTRLA.CMODE), the asynchronous mode is selected by writing a zero to CTRLA.CMODE.
The internal clock source is selected by writing 0x1 to the Operation Mode bit field in the Control A register (CTRLA.MODE), the external clock source is selected by writing 0x0 to CTRLA.MODE. The SERCOM Baud Rate Generator is configured as shown in the figure below.
In asynchronous mode (CTRLA.CMODE = 0), the 16-bit Baud register value is used.
In synchronous mode (CTRLA.CMODE = 1), the eight LSBs of the Baud register are used. Refer to Clock Generation – Baud-Rate Generator for details on configuring the baud rate.