25.6.1 Control

Table 25-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x0
Reset: 0x00
Property: RW

Bit 76543210 
 ALWAYSONRUNSTDBY   WENENABLE  
Access RWRWRWRW 
Reset 0000 

Bit 7 – ALWAYSON Always-On

This bit allows the WDT to run continuously. After being set, this bit cannot be written to '0', and the WDT will remain enabled until a Power-on Reset is received. When this bit is '1', the Control A register (CTRLA), the Configuration register (CONFIG) and the Early Warning Control register (EWCTRL) will be read-only, and any writes to these registers are not allowed.

Writing a '0' to this bit has no effect.

These bit is loaded from User Configuration FUCFG0 at startup.

Note: This bit is not enable-protected.
ValueDescription
0The WDT is enabled and disabled through the ENABLE bit.
1The WDT is enabled and can only be disabled by a power-on reset (POR).

Bit 6 – RUNSTDBY Run During Standby

This bit controls the behavior of the watchdog during Standby Sleep mode.

  • When CTRLA.ALWAYSON = 0, this bit is enable-protected by CTRLA.ENABLE.
  • When CTRLA.ALWAYSON = 1, this bit is not enable-protected by CTRLA.ENABLE.

These bit is loaded from User Configuration FUCFG0 at start up.

ValueDescription
0The WDT is disabled during Standby sleep mode.
1The WDT is enabled continues to operate during Standby sleep mode.

Bit 2 – WEN Watchdog Timer Window Mode Enable

This bit enables Window mode.

  • When CTRLA.ALWAYSON = 0, this bit is enable-protected by CTRLA.ENABLE.
  • When CTRLA.ALWAYSON = 1, this bit is not enable-protected by CTRLA.ENABLE.

These bit is loaded from User Configuration FUCFG0 at startup.

ValueDescription
0Window mode is disabled (normal operation).
1Window mode is enabled.

Bit 1 – ENABLE Enable

This bit enables or disables the WDT. It can only be written if CTRLA.ALWAYSON = 0.

These bit is loaded from User Configuration FUCFG0 at startup.

Note: This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the CTRLA.ENABLE synchronization is complete.
Note: This bit is not enable-protected.
ValueDescription
0The WDT is disabled.
1The WDT is enabled.