36.11.4 Baud Rate

Table 36-54. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BAUD
Offset: 0x0C
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 HSBAUDLOW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HSBAUD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BAUDLOW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BAUD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – HSBAUDLOW[7:0] High Speed Baud Rate Value Low

HSBAUDLOW non-zero: HSBAUDLOW indicates the SCL low time in High-speed mode according to

HSBAUDLOW=fGCLK⋅TLOW−1

HSBAUDLOW equal to zero: The HSBAUD register is used to time TLOW, THIGH, TSU;STO, THD;STA and TSU;STA.. TBUF is timed by the BAUD register.

Bits 23:16 – HSBAUD[7:0] High Speed Baud Rate Value

This bit field indicates the SCL high time in High-speed mode according to the following formula. When HSBAUDLOW is zero, TLOW, THIGH, TSU;STO, THD;STA and TSU;STA are derived using this formula. TBUF is timed by the BAUD register.

HSBAUD=fGCLK⋅THIGH−1

Bits 15:8 – BAUDLOW[7:0] Baud Rate Value Low

If this bit field is non-zero, the SCL low time will be described by the value written.

For more information on how to calculate the frequency, see "Clock Generation - Baud-Rate Generator".

Bits 7:0 – BAUD[7:0] Baud Rate Value

This bit field is used to derive the SCL high time if BAUD.BAUDLOW is non-zero. If BAUD.BAUDLOW is zero, BAUD will be used to generate both high and low periods of the SCL.

For more information on how to calculate the frequency, see "Clock Generation - Baud-Rate Generator".