33.4 Peripheral Dependencies

Table 33-9. Peripheral Dependencies
Peripheral NameBase Address

NVIC IRQ

Index:Source

MCLK AHB/APB Clock Enable

Bus:Register:Bit

GCLK Peripheral Channel Control

Register

PAC Peripheral Identifier

PERID:Register:Bit

DMA Trigger

Index:Source

Event System

Type:Event:

Register:Path

Power Domain
FCR0x44002000

0 : FCR

AHB:

CLKMSK[0]

MASK1

---

1

STATUS0

PERID1

PD_CORE_SW