23.7.5 Peripheral Clock Enable Mask n Register

Table 23-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CLKMSK
Offset: 0x3C + n*0x04 [n=0..2]
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 MASK31MASK30MASK29MASK28MASK27MASK26MASK25MASK24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 MASK23MASK22MASK21MASK20MASK19MASK18MASK17MASK16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MASK15MASK14MASK13MASK12MASK11MASK10MASK9MASK8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MASK7MASK6MASK5MASK4MASK3MASK2MASK1MASK0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – MASK Peripheral Clock Mask bit

ValueDescription
0Peripheral clock stopped
1Peripheral clock enabled