37.1 Tx Buffer Element 0

Table 37-88. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: T0
Offset: 0x000
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 ESIXTDRTRID[28:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ID[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ID[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – ESI Error State Indicator

Note: The ESI bit of the transmit buffer is OR’ed with the error passive flag to decide the value of the ESI bit in the transmitted FD frame. As required by the CAN FD protocol specification, an error active node may optionally transmit the ESI bit recessive, but an error passive node will always transmit the ESI bit recessive.
ValueDescription
0

ESI bit in CAN FD format depends only on error passive flag.

1

ESI bit in CAN FD format transmitted recessive.

Bit 30 – XTD Extended Identifier

ValueDescription
0

11-bit standard identifier.

1

29-bit extended identifier.

Bit 29 – RTR Remote Transmission Request

ValueDescription
0

Transmit data frame.

1

Transmit remote frame

Bits 28:0 – ID[28:0] Identifier

Standard or extended identifier depending on bit XTD. A standard identifier is stored into ID[28:18].