37.2 Tx Buffer Element 1

Table 37-89. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: T1
Offset: 0x004
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 MML[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 EFCTSCEFDFBRSDLC[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MMH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 31:24 – MML[7:0] Message Marker Lower Byte

Written by CPU during Tx Buffer configuration. Copied into Tx Event FIFO element for identification of Tx message status.

Bit 23 – EFC Event FIFO Control

ValueDescription
0

Don’t store Tx events.

1

Store Tx events.

Bit 22 – TSCE Time Stamp Capture Enable for TSU

Bit 21 – FDF FD Format

ValueDescription
0

Frame transmitted in Classic CAN format.

1

Frame transmitted in CAN FD format.

Bit 20 – BRS Bit Rate Search

Note: Bits ESI, FDF, and BRS are only evaluated when CAN FD operation is enabled CCCR.FDOE = ‘1’. Bit BRS is only evaluated when in addition CCCR.BRSE = ‘1’.
ValueDescription
0

CAN FD frames transmitted without bit rate switching.

1

CAN FD frames transmitted with bit rate switching.

Bits 19:16 – DLC[3:0] Identifier

ValueDescription
0-8

CAN + CAN FD: received frame has 0-8 data bytes

9-15

CAN: received frame has 8 data bytes.

9-15

CAN FD: received frame has 12/16/20/24/32/48/64 data bytes

Bits 15:8 – MMH[7:0] Message Marker Higher Byte