45.6 PUF Interface
A dedicated key input is included for interfacing with a Physically Unclonable Function (PUF). The PUF key can be selected for local storage encryption and is never visible to the CPU or the debugger.
A dedicated key input is included for interfacing with a Physically Unclonable Function (PUF). The PUF key can be selected for local storage encryption and is never visible to the CPU or the debugger.
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.