45.7 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| HSM | 0x4F000000 |
139 : CRYPTOMASTER/RNG/PUBKEY |
AHB: CLKMSK[1] MASK30 | --- |
48 STATUS1 PERID16 |
PD_CORE_SW |