36.5.4.3.11 DMA and Interrupts

Table 36-6. Module Request for SERCOM USART
ConditionRequest
DMA Interrupt

Standard (DRE): Data Register Empty

FIFO (DRE): at least TXTRHOLD locations in TX FIFO are empty

Yes

(request cleared when data is written)

Yes

Standard (RXC): Receive Complete

FIFO (RXC): at least RXTRHOLD data available in RX FIFO, or a last word available and length frame reception completed.

Yes

(request cleared when data is read)

Yes

Standard (TXC): Transmit Complete

FIFO (TXC): Transmit Complete and TX FIFO is empty

N/AYes
Receive Start (RXS)N/AYes
Clear to Send Input Change (CTSIC)N/AYes
Receive Break (RXBRK)N/AYes
Error (ERROR)N/AYes