38.6.3.2 Host Terminology

In host mode, the term pipe is used instead of endpoint. A host pipe corresponds to a device endpoint, refer to Universal Serial Bus Specification revision 2.1 for more information.