36.7.5.2.5 I2C Client Operation

The I2C client is byte-oriented and interrupt-based. The number of interrupts generated is kept at a minimum by automatic handling of most events. The software driver complexity and code size are reduced by auto-triggering of operations, and a special smart mode, which can be enabled by the Smart Mode Enable bit in the Control D register (CTRLD.SMEN).

The I2C client has two interrupt strategies.

When SCL Stretch Mode bit (CTRLD.SCLSM) is '0', SCL is stretched before or after the acknowledge bit. In this mode, the I2C client operates according to the following figure. The circles labeled "Sn" (S1, S2..) indicate the nodes the bus logic can jump to, based on software or hardware interaction.

This diagram is used as reference for the description of the I2C client operation throughout the document.

Figure 36-50. I2C Behavioral Diagram (SCLSM=0)

In the second strategy (CTRLD.SCLSM=1), interrupts only occur after the ACK bit is sent as shown in Client Behavioral Diagram (SCLSM=1). This strategy can be used when it is not necessary to check DATA before acknowledging. For host reads, an address and data interrupt will be issued simultaneously after the address acknowledge. However, for host writes, the first data interrupt will be seen after the first data byte has been received by the client and the acknowledge bit has been sent to the host.

Note: For I2C High-speed mode (Hs), SCLSM=1 is required.
Figure 36-51. I2C Client Behavioral Diagram (SCLSM=1)