18.6.1.1 Operations
The PAC module allows the user to set, clear, or lock the write protected status of any peripherals. If a peripheral access violation occurs, the PAC reports it as an error on the client bus level. The corresponding Peripheral Write Control Status n register (STATUSx) gives the state of the write protection for all peripherals.