18.6.1.3 Write Access Protection Management
Peripheral access control can be enabled or disabled by writing to the WRCTRL register. The data written to the WRCTRL register is composed of two fields: WRCTRL.PERID and WRCTRL.KEY. The WRCTRL.PERID is a unique identifier corresponding to a peripheral (The value corresponding to each peripheral can be found in the peripheral dependency table) . The WRCTRL.KEY is a key value that defines the operation to be done on the control access bit. These operations can be 'clear protection', 'set protection', and 'set and lock protection bit'.
- The clear protection operation will remove the write access protection for the peripheral selected by WRCTRL.PERID. Write accesses are allowed for the registers in this peripheral.
- The set protection operation will set the write access protection for the peripheral selected by WRCTRL.PERID. Write accesses are not allowed for the registers with write protection property in this peripheral.
- The set and lock protection operation will set the write access protection for the peripheral selected by WRCTRL.PERID and locks the access rights of the selected peripheral registers. The write access protection will only be cleared by a hardware reset.
Any peripheral access control status can be read from the corresponding STATUSn register and its lock state from LOCKn register.