41.6 Peripheral Dependencies

Table 41-2. Peripheral Dependencies
Peripheral NameBase Address

NVIC IRQ

Index:Source

MCLK AHB/APB Clock Enable

Bus:Register:Bit

GCLK Peripheral Channel Control

Register

PAC Peripheral Identifier

PERID:Register:Bit

DMA Trigger

Index:Source

Event System

Type:Event:

Register:Path

Power Domain
AC0x4482A000

132 : COMP0/COMP1/WIN0

APB:

CLKMSK[1]

MASK18

PCHCTRL[34]

40

STATUS1

PERID8

Generators:

COMP0:

CHANNEL[78]

COMP1:

CHANNEL[79]

WIN0:

CHANNEL[80]

Users:

SOC0:

USER[49],Resynch

SOC1:

USER[50],Resynch

PD_CORE_SW