22.3 Block Diagram
The generation of Peripheral Clock signals (GCLK_PERIPH) and the Main Clock (GCLK_MAIN) can be seen in the Device Clocking Diagram below.
The GCLK block diagram is shown below:
The generation of Peripheral Clock signals (GCLK_PERIPH) and the Main Clock (GCLK_MAIN) can be seen in the Device Clocking Diagram below.
The GCLK block diagram is shown below:
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.