39.15.1 Control

Note: CTRL register (except the bits ENABLE & SWRST) is Enable Protected when CCL.CTRL.ENABLE = 1.
Name: CTRL
Offset: 0x0
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
  RUNSTDBY    ENABLESWRST 
Access R/WR/WW 
Reset 000 

Bit 6 – RUNSTDBY Run in Standby

This bit indicates if the GCLK_CCL clock must be kept running in standby mode. The setting is ignored for configurations where the generic clock is not required. For details refer to "Sleep Mode Operation" section.

Important: This bit must be written before enabling the CCL.
ValueNameDescription
0 DISABLE Generic clock is not required in standby sleep mode
1 ENABLE Generic clock is required in standby sleep mode

Bit 1 – ENABLE Enable

ValueNameDescription
0 DISABLE The peripheral is disabled
1 ENABLE The peripheral is enabled

Bit 0 – SWRST Software Reset

Writing a '0' to this bit has no effect.

Writing a '1' to this bit resets all registers in the CCL to their initial state.

ValueNameDescription
0 DISABLE The peripheral is not reset
1 ENABLE The peripheral is reset