38.10.9 Pipe Interrupt Summary

Name: PINTSMRY
Offset: 0x020
Reset: 0x0000
Property: Read-only

Bit 15141312111098 
 PINT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PINT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – PINT[15:0]

The flag PINT[n] is set when an interrupt is triggered by the pipe n. See PINTFLAG register in the Host Pipe Register section.

This bit will be cleared when there are no interrupts pending for Pipe n.

Writing to this bit has no effect.