1.9 Designing for High-Speed Peripherals
The PIC32C family of devices have peripherals that operate at frequencies much higher than typical for an embedded environment.
Due to these high-speed peripheral signals, it is important to consider several factors when designing a product that uses these peripherals, as well as the PCB on which these components will be placed. Adhering to these recommendations will help achieve the following goals:
- Minimize the effects of electromagnetic interference for the proper operation of the product.
- Run all PCB high-speed signals first on component side of PCB.
- Ensure signals arrive at their intended destination simultaneously by matching critical trace lengths on the PCB.
- Minimize crosstalk. Ensure continuous ground under all high-speed signals.
- Maintain signal integrity by the use of termination resistors in the 30-50 Ω range.
- Reduce system noise by using bulk and high frequency decoupling caps and inductors on power rails.
- Minimize ground bounce and power sag. Use a dedicated ground plane if possible or at a minimum a star ground configuration. Do not daisy chain ground and power traces to components.