3.2.1.3 -ag
-ag includes additional, generic information in the listing. This information
includes the input file, output file, and options used to invoke the assembler.
GNU assembler version 2.32 (pic30-elf32)
using BFD version (GNU Binutils) 2.32.
options passed : -alg
input file : t.s
output file : a.out
target : pic30-microchip-elf32
time stamp : 2023-09-11T13:20:03.000-0700