Features

  • Cryptographic Authentication Device with Secure Hardware-Based Key Storage:
    • Protected storage for private key, certificates, symmetric key or user data
  • Hardware Support for the Asymmetric Sign:
    • ECDSA: FIPS186-4 Elliptic Curve Digital Signature
    • NIST standard P-256 Elliptic Curve Support
  • Hardware Support for SHA-256 and HMAC
  • Internal Asymmetric Key Generation
  • Internal High-Quality NIST SP 800-90A/B/C True Random Number Generator (TRNG) (NIST Certified)
  • Joint Interpretation Laboratory (JIL) Score for Resistance to Attackers with Attack Potential – High
    • Evaluated to the standard “Jil-Application-of-Attack-Potential-to-Smartcards-V3.1”
    • Achieved through tamper-resistant countermeasures to resist environmental, non-invasive and invasive Fault attacks
  • FIPS 140-3 Compliance Mode Configuration Option
  • Field-Programmable EEPROM:
    • Single ECC private key
    • One device certificate and one CA signer certificate
    • Single symmetric secret key
    • 64-byte user memory
    • >40-year data retention at +55℃
  • Monotonic Counter with the Maximum Count Value of 10,000
  • Unique 72-bit Serial Number
  • Interface: 100 kbps Pulse Width Modulated (PWM) Single-Wire Serial Interface with internal capacitor
  • 130 nA Nominal Sleep Current
  • Extended Industrial Temperature Range: -40℃ to +105℃ Ambient Operating Range
  • Human Body Model (HBM) ESD: >7 kV
  • Package Options: Contact Packages
    • 2-Lead VSFN 2 mm x 2.35 mm, 2-Lead XSFN 5 mm x 3.5 mm