7 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: |
ECC206: Cryptographic Co-processor with Secure Hardware-based Key Storage | |
| Package Options | MC | 2-Pad VSFN 2 mm x 2.35 mm Contact Package |
| MX | 2-Pad XSFN 5 mm x 3.5 mm Contact Package | |
| Temperature Range | V | Extended Industrial Temperature Range. -40℃ to 105℃ |
| I/O Type | CZ | Single Wire Interface |
| Carrier Type | B | Bulk units in Canister |
Examples:
- ECC206-MCVCZ-B: 2-Pad VSFN Contact package, Singe-Wire, Bulk, 10,000 devices per canister
- ECC206-MXVCZ-B: 2-Pad XSFN Contact package, Singe-Wire, Bulk, 10,000 devices per canister
Note:
- Carrier Type identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package.
- Small form-factor packaging options may be available. Check www.microchip.com/packaging for small-form factor package availability or contact your local Sales Office.