4 ECC206 Trust Platform Variants and Provisioning Services

Microchip offers secure provisioning services for the ECC206 through the Trust Platform. It leverages the Trust Platform Design Suite (TPDS) set of tools, and currently offers 3 provisioning flows:

  • Trust&GO: Pre-configured and pre-provisioned Secure Elements for fix-function Use Cases
  • TrustFLEX: Pre-configured & provisioned Secure Element with customer-unique credentials
  • TrustCUSTOM: Fully customizable Secure Element including configuration and provisioning with customer-unique credentials

The Trust&GO flow provides pre-configured and pre-provisioned secure elements. These products are defined to meet common use case applications for customers that do not require unique credentials. These devices are provided as is and can be ordered directly from Microchip as easily as any standard product.

The TrustFLEX flow leverages the TrustFLEX configurator to input unique customer credentials into a pre-defined configuration and generate a Secure Exchange Package. This package is, then, deployed via the Microchip Secure Provisioning System to enable device ordering. Then, only the customer designated in the Secure Exchange Package can order these devices.

The TrustCUSTOM flow leverages the TrustCUSTOM configurator and provides the ability to fully configure the ECC206 device to meet the security requirements for a given application. At the end of the process, a Secure Exchange Package is generated that is deployed to the Microchip Secure Provisioning System. Then, only the customer designated in the Secure Exchange Package can order these devices.

Important: Microchip's test sites, that provide secure provisioning services, are equipped with Hardware Security Modules (HSMs) to ensure the security of customer data throughout the provisioning process.

ECC206 Trust Platform Products

The ECC206 is supported by Microchip's Trust Platform provisioning flow. TPDS tools are available to assist with device configuration for prototyping, design evaluation and secure provisioning services, such as onboarding. The device is offered exclusively in the 2-Lead VSFN package and supports only the Single-Wire Interface (SWI). Configuration and programming can be performed using the EV98D91A 2-Lead VSFN Socket Kit in combination with the DM320118 Trust Platform development board. For applications utilizing the 2-Lead XSFN package, the EV14Y33A Evaluation Kit is recommended. For additional Trust Platform products with similar capabilities, please refer to the ECC204 and ECC204-TFLXAUTH products available on the Microchip website.