5.11.11 Uleb128 Directive
The .uleb128 expr1[,...,exprn] directive
evaluates the expression arguments as unsigned little-endian base 128 values and places
these in the output. This is a compact, variable-length representation of numbers used by
the DWARF symbolic-debugging format.